159-8347: Roller Gp-Ca
+ / - Hover over image to Zoom
Other Views

    159-8347: Roller Gp-Ca

    Part Number: 159-8347
    Brand: Cat
    Retrieving Price.....

    Carrier Roller

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (in): 3.5
    • Flange Diameter (in): 10.83
    • Height (in): 3.5
    • Length (in): 3.539
    • Shaft Diameter (in): 4
    • Tread Diameter (in): 9.06
    excavator
    5130B