159-9584: Tube Assembly
+ / - Hover over image to Zoom
Other Views

    159-9584: Tube Assembly

    Part Number: 159-9584
    Brand: Cat
    Retrieving Price.....

    Steel Tube Assembly

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Tube Assemblies are held to the highest standards of quality and reliability. These rigid tube assemblies (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat® Tube Assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality.

    Engineered with a specific application in mind, every Cat® Tube Assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat® Machine.

    Attributes:
    • Fluid Carrying
    • Designed to withstand application specific working pressure
    • OEM direct replacement

    Recommended Application:
    Cat® Tube Assemblies are designed only for a specific application. Consult your owner’s manual or contact your local Cat® Dealer for more information.

    UNITS:
    • US
    • Metric
    • Height (in): 1.3
    • Length (in): 16.3
    • Material Description: Steel
    • Outside Diameter (in): 0.63
    ieng
    3406C, 3406E, 3406B

    teng
    3406C, 3406E, 3406B