160-1638: Housing-Scre
+ / - Hover over image to Zoom
Other Views

    160-1638: Housing-Scre

    Part Number: 160-1638
    Brand: Cat
    Retrieving Price.....

    Cat® Screen Housing

    Description:
    A Screen Housing is a cast iron housing that contains a metal screen for filtration of oil.

    Attributes:
    Cat® Screen Housings are engineered to provide optimal filtration.

    Recommended Application:
    Cat Screen Housings are used in specific applications where filtration of oil is required.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.3
    • Length (in): 15.4
    underground mining loaders
    R2900G

    wheel dozer
    834H, 834G

    wheel-type loader
    980H, 980K, 988H, 980K HLG 988G

    wheel loaders
    980K, 980H

    wheel dozers
    824H

    compactors
    836G, 825H, 836H

    earthmoving compactor
    826H