160-1799: CRANKSHAFT A
+ / - Hover over image to Zoom
Other Views

    160-1799: CRANKSHAFT A

    Part Number: 160-1799
    Brand: Cat
    Retrieving Price.....

    Crankshaft

    Description:

    • Crankshafts are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 16
    • Height (mm): 406.4
    • Length (in): 56.5
    • Length (mm): 1,435.10
    • Width (mm): 368.3
    15 to 18 liter
    C15

    underground articulated truck
    AD30

    ag tractors
    MT865

    wheel dozer
    824G, 824G II

    petroleum products
    C-15

    engine - industrial
    C-15

    wheel dozers
    824C

    compactors
    825C, 826G, 826GII

    engine - truck
    C-15

    earthmoving compactor
    826C, 825G II 826G II

    challenger
    MTC845, MTC835, MT845, MTC855, MTC865, MT855, MT835