160-4686: HOUSING
+ / - Hover over image to Zoom
Other Views

    160-4686: HOUSING

    Part Number: 160-4686
    Brand: Cat
    Retrieving Price.....

    Water Pump Housing

    Description:

    • Housings are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.5
    • Height (mm): 114.3
    • Length (in): 6.3
    • Length (mm): 160
    • Width (mm): 160
    engine - generator set
    3616, 3612

    engine - industrial
    3612