160-5142: Flywheel Housing
+ / - Hover over image to Zoom
Other Views

    160-5142: Flywheel Housing

    Part Number: 160-5142
    Brand: Cat
    Retrieving Price.....

    Cat® Flywheel Housing

    Description:
    Cat flywheel housing is held to the highest standards of quality and reliability. Cat flywheel housing provides protection to the flywheel from external debris during operation.

    Attributes:
    Iron flywheel housing

    Application:
    Cat flywheel housing is used to cover the flywheel assembly and it provides mounting for engine accessories. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9
    • Height (mm): 228.6
    • Length (in): 26.5
    • Length (mm): 673.1
    • Material Description: Iron
    • Overall Height (in): 5.3
    • Overall Height (mm): 134.62
    • Overall Length (in): 21.5
    • Overall Length (mm): 546.1
    • Overall Width (in): 20.2
    • Overall Width (mm): 513.08
    • Width (mm): 571.5
    defense and federal products
    30/30 DEUCE

    7 to 9 liter
    3126B

    3116/3208
    3116

    ag tractors
    35, 55, 45

    petroleum products
    C7, 3126B, 3126, 3116, 3126E, C-12

    engine - industrial
    C7, 3116, 3126B, 3126

    engine - truck
    C7, 3126B, 3126, 3116, 3126E, C-12

    challenger
    35, 55, 45