160-7013: Muffler Assembly
+ / - Hover over image to Zoom
Other Views

    160-7013: Muffler Assembly

    Part Number: 160-7013
    Brand: Cat
    Retrieving Price.....

    Muffler

    Description:

    • Mufflers reduce the amount of noise emitted by the exhaust of an internal combustion engine.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    UNITS:
    • US
    • Metric
    • Height (mm): 896.62
    • Length (mm): 3492.5
    • Width (mm): 711.2
    ieng
    3516B

    epg
    3516B