160-7819: PIN-TRACK
+ / - Hover over image to Zoom
Other Views

    160-7819: PIN-TRACK

    Part Number: 160-7819
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Pin

    Description:

    • Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic™ Sealed and Lubricated Track Pin
    UNITS:
    • US
    • Metric
    • Diameter (mm): 44.5
    • Length (mm): 230.1
    ttt
    D6R, D6R II D6H, D6G SR D6E D6H XR D6M D6H XL D6E SR D6G2 LGP D6G2 XL

    tskd
    527

    ttl
    963C, 963K, 963B 963D