160-7820: PIN-TRACK
+ / - Hover over image to Zoom
Other Views

    160-7820: PIN-TRACK

    Part Number: 160-7820
    Brand: Cat
    Retrieving Price.....

    Sealed Track Pin

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 44.5
    • Length (mm): 262
    ttt
    D6R III D6R, D6R II D6T, D6T XW PAT D6T LGP D6T LGPPAT D6T XL D6H XR D6H, D6R LGP D6T XL PAT D6T XW D6R XL D6R STD D6H XL

    tskd
    527

    emac
    C9.3

    ttl
    963K, 963D

    track type tractors
    D6R2LGP, D6R2XL