160-7821: PIN-TRACK
+ / - Hover over image to Zoom
Other Views

    160-7821: PIN-TRACK

    Part Number: 160-7821
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Pin

    Description:

    • Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 44.5
    • Length (mm): 262
    track-type tractor
    D6R, D6R II D6H XL

    track-type loader
    963C