160-8203: IMPELLER-PUM
+ / - Hover over image to Zoom
Other Views

    160-8203: IMPELLER-PUM

    Part Number: 160-8203
    Brand: Cat
    Retrieving Price.....

    Water Pump Impeller

    Description:

    • Impellers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Height (mm): 53.3
    • Length (in): 5.5
    • Length (mm): 139.7
    • Width (mm): 134.6
    track-type tractor
    D7R II

    pipelayer
    572R II