160-9158: TRACK SHOE
+ / - Hover over image to Zoom
Other Views

    160-9158: TRACK SHOE

    Part Number: 160-9158
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Rubber Bonded)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Rubber bonded track shoes have rubber attached to the grouser to provide increased traction and a contact surface that can be used safely with applications that can be damaged by a steel track shoe.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): MJ20
    • Shoe Type: Rubber Bonded
    • Shoe Width (mm): 600
    • Track Pitch (mm): 190
    We currently do not have any equipment model information for this part.