160-9761: RETAINER
+ / - Hover over image to Zoom
Other Views

    160-9761: RETAINER

    Part Number: 160-9761
    Brand: Cat
    Retrieving Price.....

    Idler End Collars

    Description:

    • Idler end collars provide a lock for the idler shaft and sealing system.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 145
    • Height (mm): 145
    • Length (mm): 145
    • Undercarriage Width (mm): 34.6
    pipelayers
    561N, 561M

    cold planers
    PM-201, PM-565B

    track type tractors
    D5MXL, D5MLGP, D5NXL, D5NLGP