161-0908: Halogen Light
+ / - Hover over image to Zoom
Other Views

    161-0908: Halogen Light

    Part Number: 161-0908
    Brand: Cat
    Retrieving Price.....

    5” X 5” Shock-Resistant 24-Volt Halogen Low Beam Work Light

    Description:
    Cat® Shock-Resistant Halogen lights can withstand the vibration and tough environmental conditions of most jobsites, meeting Cat specifications for resistance to water spray and vibration. Shock-resistant halogen lights outperform standard bulbs in both bulb life and brightness. When you need an affordable option that can handle your long work hours and high-vibration applications, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • Low beam lens pattern
    • Suspended mounting
    • 24V
    • Integral DT connector
    • Does not require mounting bracket
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: Low Beam
    • Light Type: Halogen Work Lights
    • Mounting Type: Suspended -- No mounting bracket
    • Voltage (volts): 24
    off highway trucks
    789C, 777DLRC, 784C, 771D, 785C, 797B, 777D, 777DHAA, 776D, 793C, 773E, 785B, 773ELRC, 769D, 797, 789B, 775D, 773DLRC, 773D, 797F, 69D, 775E

    wheel dozers
    854G, 844H, 844, 854K

    motor graders
    163H, 140HNA, 143H, 160HNA, 12HNA, 14H, 135HNA, 16H, 120HNA

    underground articulated trucks
    AD55, AD55B, AD60