161-1246: Cat® GO 85W-140 (208 L)
+ / - Hover over image to Zoom
Other Views

    161-1246: Cat® GO 85W-140 (208 L)

    Part Number: 161-1246
    Brand: Cat
    Retrieving Price.....

    Cat GO 85W-140 (208 L)

    Description:
    Cat® GO is a multi-grade gear oil intended for extreme-pressure applications.


    Attributes:
    Cat gear oil provides maximum gear and bearing life, extended track life, reduced wear, a wide functional temperature range, and powerful performance under extreme pressures.


    Recommended Application:

    • Differentials and final drives on Cat Wheel Tractor-Scraper, specific Articulated Trucks, Wheel Excavators, and Backhoe Loaders
    • Cold Planer direct drive transmissions, differentials and final drives
    • Drum bearings on Vibratory Soil Compactors

    UNITS:
    • US
    • Metric
    • Classifications Met: API GL-5
    • SAE: 85W-140
    • Temperature (°C): -10 to +50
    • Temperature (°F): +14 to 122
    • Volume Spec (mm): 208
    • Volume Unit (mm): Liter
    We currently do not have any equipment model information for this part.