161-1592: ENGINE AR-BA
+ / - Hover over image to Zoom
Other Views

    161-1592: ENGINE AR-BA

    Part Number: 161-1592
    Brand: Cat
    Retrieving Price.....

    Complete Engine

    Description:

    • Engines are designed to convert one form of energy into mechanical energy

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (in): 93
    • Height (mm): 2,362.20
    • Length (in): 91
    • Length (mm): 2,311.40
    • Width (mm): 1,701.80
    wheel dozer
    854G