161-3411: Gasket
+ / - Hover over image to Zoom
Other Views

    161-3411: Gasket

    Part Number: 161-3411
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Gasket
    UNITS:
    • US
    • Metric
    telehandler
    TH406C, TH417C, TH337C, TH336C, TH514C, TH414C, TH407C

    marine products
    C9.3

    pipelayer
    PL72

    wheel tractor-scraper
    637G, 637K, 637D, 627H, 627K LRC 627G, 637E, 627K

    engine - generator set
    C9, C9 GEN SET

    track feller bunchers
    522, 541, 532, 522B, 5522

    forest products
    551, 584, 2590, TK721, 521B, 541 2 2390, 586C, 552 2 TK722, TK752, TK711, 2491, 584HD, 521, 2864C, TK732, TK741, 511, 552, TK751, 2391, 2290

    expanded mining products
    MD5075

    track type tractors
    D7R, D6T, D6TLGPVP, D6TXL, D6TLGP, D6TXW, D6T2LGP, D6T2XL, D6T2XW, D6RIIILGP, D6RIIXW, D6RIII, D6RII, D6RIILGP, D6TLGPOEM, D6RIIXL, D7ELGP

    track excavators
    336F, 330C, 330DL, 336FLN, 340D2L, 336DOEM, 336D2L, 336DL, 330CL, 336ELH

    articulated trucks
    725C

    cold planer
    PM310, PM313, PM312

    track-type tractor
    D6T XL D6T, D6R II D6R III D6T XW PAT D6R STD D6T LGP D6T XW D6R XL D6R, D7E, D6T LGPPAT D6R LGP D6T XL PAT D7R LGP D7R XR D7E LGP D7R

    engine - machine
    C-9, C9.3

    track-type loader
    973, 973C, 973D

    petroleum products
    CX31-C9I TH31-C9P C9, TH31-E61 CX31-P600 TH31-C9I TH31-C9T

    7 to 9 liter
    C9, C9.3B

    wheel tractor scrapers
    627G, 637G, 637KLRC

    motor grader
    160M 3 140M 2 12M 2 160M 2 160M, 12H, 140M, 160M 3 AWD 14L 12M 3 AWD 12M 3 140M 3 140M 3 AWD

    wheel-type loader
    972M, 966M, 972L, 966K, 966M XE 97AM 966L, 972K, 972M XE 980M, 966K XE

    engine - industrial
    C9.3B, C9, C-9, C9.3

    motor graders
    140M, 140M2, 12HNA, 160M2, 140M2AWD

    articulated dump truck
    725C2

    compactors
    816FII

    engine - truck
    C9, C-9

    challenger
    MT735, MT745, MT765, MTC765, MTC745, MTC755, MTC735, MT755

    generator
    SR4B

    wheeled excavator
    M330D

    wheel dozer
    814F II

    excavator
    340D2 L 340F, 336E L 336D L 568 FM 336E LH 336D2 LXE 336D LN 330D FM 336D2 L 336E LNH 330C FM 336E LN 330D L 336F L XE 336D2, 330C L 336 336D, 336D2 XE 330D MH 340F L UHD 336E, 340D L 336F, 330D, 330C, 330C MH 336FMHPU 336D2 GC 336F L 340F L LRE 336F LN 336E HVG 336F XE 336D2 L XE 330C LN 330D LN 568 FM LL 336F LN XE 336F LNXE 336E H

    wheel loaders
    966K, 966M, 966L, 972M, 972L, 972K, 972MXE, 966MXE

    earthmoving compactor
    816F II 815F II