161-3509: Lamp Assembly
+ / - Hover over image to Zoom
Other Views

    161-3509: Lamp Assembly

    Part Number: 161-3509
    Brand: Cat
    Retrieving Price.....

    5” X 5” Shock-Resistant 24-Volt Halogen Low Beam Work Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Shock-Resistant Halogen lights can withstand the vibration and tough environmental conditions of most jobsites, meeting Cat specifications for resistance to water spray and vibration. Shock-resistant halogen lights outperform standard bulbs in both bulb life and brightness. When you need an affordable option that can handle your long work hours and high-vibration applications, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • Low beam lens pattern
    • Vertical mounting
    • 24V
    • Integral DT connector
    • Does not require mounting bracket
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Height (mm): 152
    • Length (mm): 137
    • Lens Pattern: Low Beam
    • Lens Type: Low Beam
    • Light Type: Halogen Work Lights
    • Mounting Type: Vertical
    • Voltage (volts): 24
    • Width (mm): 147
    wts
    627G, 621G, 631G, 637G, 623G

    mg
    135H, 120H, 18M3, 16M, 16M3, 143H, 140H, 24, 160H, 12H, 24M, 14H, 163H, 16H

    oht
    793C, 797B

    wtl
    988H, 992K, 988G, 990H, 990 II 993K, 992G