161-4246: GEAR-PLANET
+ / - Hover over image to Zoom
Other Views

    161-4246: GEAR-PLANET

    Part Number: 161-4246
    Brand: Cat
    Retrieving Price.....

    Planet Gear

    Description:
    Gear for use in planetary gear sets of final drives. The quantity will vary by component.


    Attributes:
    Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance.


    Recommended Application:
    All Applications

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 4.5
    • Diameter (mm): 114
    • Width (mm): 76
    articulated dump truck
    735