161-5788: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    161-5788: Buffer Seal

    Part Number: 161-5788
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.54
    • Groove Diameter - B (+/- 0.127 mm) (mm): 13.65
    • Groove Width - A (+/- 0.005inch) (in): 6.75
    • Groove Width - A (+/- 0.127 mm) (mm): 171.50
    • Rod Diameter (in): 6.00
    • Rod Diameter (mm): 152.40
    • Seal Shape: Type C
    excavator
    5130B