161-6154: SEAL-O-RING
+ / - Hover over image to Zoom
Other Views

    161-6154: SEAL-O-RING

    Part Number: 161-6154
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
    • Coating: None
    • Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
    • Cross Section Diameter (in): 0.07
    • Dash Size (in): 012
    • Inside Diameter (in): 0.36
    • Material: NBR - Nitrile, NBR (90)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Temperature (°F): -40 - 212
    telehandler
    TH62

    cold planers
    PM822

    wheel tractor-scraper
    621H, 637E, 631G, 657G, 621F, 637G, 623H, 621G, 627H, 627F, 627G, 631E

    underground articulated truck
    AD22

    mini hydraulic excavator
    308E2 CR 308E2CR, 308E 308E CR

    track feller bunchers
    522B

    forest products
    580B, TK752, 570, 574B, 580, TK722, 554, 574, 1190T, 564, 532, 560B, 570B, HH44 DE 1290T, 552, 550, 1090, TK721, TK711, 551, TK732, 550B, 552 2 1190

    work tool
    TRS10 VVP15 CVP75, CVP110, TRS18 VVP25 VVP10 CVP40, TRS14 VVP45 CVP16

    track type tractors
    D6NXL

    track excavators
    308E2CR, 336D2L, 336D2XE

    off-highway truck
    797, 797F, 797B

    articulated trucks
    730C2, 730C, 725C2, 735C, 730DEJLRC, 740B, 730DEJ, 730CEJ, 730C2EJ

    vibratory single drum smooth
    CS78B, CS54, CS74B, CS54B, CS76B, CS64B

    vibratory single drum pad
    CP56B, CP54B

    cold planer
    PM313, PM820, PM620, PM825, PM622

    track-type tractor
    D6R, D6T, D3K2 XL D3G, D6R II D7R II D6T XL PAT D8T, D4K2 XL D5K2 LGP D3K XL D6R III D6T XL D7R, D7R LGP D6T XW D6T LGP D4G, D8R D4K LGP D5K LGP D6N, D3K2 LGP D5K2 XL D6T XW PAT D5N D3K LGP D6T LGPPAT D7R XR D5G, D4K2 LGP D9T, D8R II D6R LGP D6R XL D4K XL D6R STD D5K XL

    vibratory double drum asphalt
    CD8, CB7, CB24B, CB22B, CB54, CB32B

    engine - machine
    C9.3, C4.4

    petroleum products
    CX31-C9I C11, TH35-E81 CX31-P600

    track-type loader
    973D

    paving compactor
    CS64B, CS-54B CP-533E, CS54B, CC-34B CB10, CB-66B CP-68B CB-32B CD-54B CB-24B CCS9, CB-22B CB-36B CS-68B CS-64B CB13, CB-534D, CB-44B CB15, CC2.6 CB-34B XW CP-74B CS-56B CD-44B CS-78B CB-64B CS-74B CB-34B CB-64 CP56B, CB16, CP-54B CS56B, CS-533E, CP-56B CS68B, CS79B, CP74B, CC-24B CP54B, CS-66B CP68B, CB8, CS78B, CS-79B PF-300B, CB-54B CB2.5 CP-54 CD10, CB2.7 CS-76B CS74B, CB2.9 CB7, CB-214C, CS-54 CB-224C, CB-54 CP76B, PS-300B, CB-68B

    motor grader
    160M, 12M 2 12M 3 14L 16M3, 140M 3 160M 3 AWD 120M, 14M3, 140M, 120M 2 18M3, 12M, 140M 2 160M 2 16M, 12M 3 AWD 160M 3 140M 3 AWD 14M-3 14M, 24, 24M

    wheel-type loader
    993K, 990K, 962K, 962M, 950H, 990H, 950K, 980G II 990 II 930H, 972H, 962H, 950G, 994K, 988H, 966L, 966H, 992K, 928HZ, 950G II 938H, 988G, 950M, 962L, 950L, 990, 972G, 980H, 994D, 962G, 962G II 972G II 988 XE 966G, 930G, 994F, 994H, 988K, 986K, 980G, 988K XE 966G II 972L, 992G, 988F II

    compactors
    826K, 825K

    motor graders
    12M, 14LAWD, 160M, 24, 160MAWD, 140M2AWD, 140MAWD, 140M, 24M, 24N

    articulated dump truck
    745 740C 730C2 EJ 730C, 740B, 735 OEM 735B, 735, 740, 745C, 740 GC D400E II 725C, 725, 730, 735C, D350E II

    material handler
    MH3022, MH3026, M325D MH MH3024, M325D L MH MH3059

    asphalt paver
    AP-300D AP300F, AP355F

    integrated toolcarrier
    IT38H

    skidders
    525DLRC, 545D, 525D, 545DLRC

    wheeled excavator
    M316C, M318, M313D, M318C MH M322D2, M322C, M315D, M313C, M320D2, M320, M323F M317D2, M316D, M318D, M315D2, M322D MH M325C MH M318C, M315C, M318D MH M312, M322F, M320F, M315, M322D, M330D M322D2 MH M318F, M314F, M316F, M324D2 MH

    road reclaimer
    RM500B

    wheel dozer
    814K, 844, 834G, 834K, 824K, 844K, 824G, 8A4K 854G, 844H, 854K, 824G II 834H, 824H

    combination rollers
    CC24BLRC

    excavator
    313F LGC 336E L 352F, 330F L 336F LNXE 311F LRR 316F L 330F LN 340F, 326F, 323E SA M317F, M325D L MH 330F, 336E LNH 336D2 L 336D2 XE 336F L XE 323E LN 374F L 336D2 LXE 329E L 335F LCR 336F LN XE 323F SA 326F L 349E L VG 312E L 320D FM 336E HVG 312E, 323F 324E L 336F, 340F L UHD 340F L LRE 352F OEM 336F L 323F L 336E LH 336F LN 349E L 329E LN 330F OEM 390F L 329E, 352F XE VG 335F 390F 313F L 320E LN 374F M315F, 320F L 323F OEM 352F-VG M325D MH 336E LN 336E, M318F, 336D2 L XE 325F 313F 320E, 315F LCR 318E L 329F L 325F LCR 323E L 336FMHPU 314E LCR 320E L 316E L 318F L 326F LN 324E LN 349E L HVG 323F LN

    wheel loaders
    986K, 988H, 992K, 994, IT62H, 930G, 972L, 992G, 988K, 994KLRC, 988KXE, 988KLRC, 992KLRC

    wheel dozers
    854K, 854G, 854KLRC, 824K

    wheel excavators
    M322D, M316D, M316F, M314F, M322F

    earthmoving compactor
    836G, 815K, 826H, 816K, 836H, 825H, 836K, 826K, 826G II 825K, 826G, 825G, 825G II