161-6305: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    161-6305: SHOE-TRACK

    Part Number: 161-6305
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Triple Grouser, Center Punched)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Center punched track shoes have a hole cut between the bolts to provide a place to relieve extrudable type packing material.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Bolt Size (mm): M20
    • Shoe Type: Triple Grouser, Center Punched
    • Shoe Width (in): 31.5
    • Shoe Width (mm): 800
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    oem solutions
    OEMS

    excavator
    322C FM 345D, 325C FM 325C L 330C, 336D L 325D L 329D L 325B L