161-6631: ROLLER GP-DF
+ / - Hover over image to Zoom
Other Views

    161-6631: ROLLER GP-DF

    Part Number: 161-6631
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Bolt Size (mm): 5/8
    • Flange Diameter (in): 12.64
    • Flange Diameter (mm): 321
    • Flange Type: Double Flange
    • Track Pitch (in): 12.5
    • Track Pitch (mm): 317.5
    • Tread Diameter (in): 10.91
    • Tread Diameter (mm): 277
    track-type tractor
    D11R