161-6632: ROLLER GP-SF
+ / - Hover over image to Zoom
Other Views

    161-6632: ROLLER GP-SF

    Part Number: 161-6632
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 5/8
    • Flange Diameter (mm): 321
    • Flange Type: Single Flange
    • Track Pitch (mm): 317.5
    • Tread Diameter (mm): 287
    ttt
    D11R