161-7350: SHAFT-TCK ID
+ / - Hover over image to Zoom
Other Views

    161-7350: SHAFT-TCK ID

    Part Number: 161-7350
    Brand: Cat
    Retrieving Price.....

    Idler Shaft

    Description:

    • Idler shafts carry the rotating idler and mounts to the roller frame through idler blocks.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 95.4
    • Length (mm): 348.5
    • Shaft Diameter (mm): 46
    track type tractors
    D6NXL, D6MXL, D6NLGP, D5R2LGP, D6NLGPOEM, D6MLGP, D5R2XL, D5RLGP, D5RXL, D5TXL