161-8919: MOTOR GP
+ / - Hover over image to Zoom
Other Views

    161-8919: MOTOR GP

    Part Number: 161-8919
    Brand: Cat
    Retrieving Price.....

    Axial Piston Motor Fixed Displacement

    Description:
    Hydraulic motors convert hydraulic pressure and flow into torque.

    Attributes:
    Hydraulic motors are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic motors are designed for specific machine requirements.

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Cat® Reman Axial Piston Motor Fixed Displacement
    UNITS:
    • US
    • Metric
    • Height (in): 6.6
    • Height (mm): 167.6
    • Length (in): 11.4
    • Length (mm): 289.6
    • Width (mm): 175.3
    wheel-type loader
    972M XE 980G II 966H, 972H, 972G, 966K XE 966G, 966G II 980C, 972G II 966M XE 980F

    wheel dozer
    824G II 824H, 824C

    earthmoving compactor
    825C, 826C, 825H, 825G II