162-0180: Retaining Ri
+ / - Hover over image to Zoom
Other Views

    162-0180: Retaining Ri

    Part Number: 162-0180
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.12
    • Inside Diameter (in): 5.13
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    track-type tractor
    D5K2 LGP D3K LGP D4K2 XL D6K2 LGP D6K2, D3K2 LGP D3G, D4K LGP D5K2 XL D3K2 XL D5G, D5K XL D5K LGP D6K LGP D6K2 XL D4G, D4K2 LGP D6K XL D3K XL D4K XL D6K

    wheel-type skidder
    525B, 525C, 525, 515, 545, 535B, 535C, 545C