162-2166: RING-TORIC
+ / - Hover over image to Zoom
Other Views

    162-2166: RING-TORIC

    Part Number: 162-2166
    Brand: Cat
    Retrieving Price.....

    Toric Ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals
    • Coating: None
    • Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
    • Cross Section Diameter (in): 0.37
    • Inside Diameter (in): 3.01
    • Material: NBR (70), NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Not Compatible With: Acetone; Automotive and aircraft brake fluids; Chlorinated hydrocarbons; High levels of ozone; Ketones; Nitro hydrocarbons; Phosphate ester fluids; Strong acids; UV light
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Temperature (°F): -40 - 212
    track-type tractor
    D6T XL D6R LGP D7R II D6R XL D9T, D6G2 LGP D6R II D6R III D6T, D6T XW PAT D8R II D7R, D6T LGP D6T XW D6T LGPPAT D8R D6R, D8T, D9R, D7R LGP D7R XR D7E LGP D6H, D7E, D6T XL PAT D6G, D6G2 XL D6H XL D6R STD

    pipelayer
    PL72, 583R, 587T, PL83, PL87, 572R II 587R, 572R, 583T

    track-type loader
    973D, 973, 963C, 973C, 963K, 963D, 953D, 963B

    track-type skidder
    527

    skid steer loader
    289D, 299D XHP 299D, 289C, 279C, 289C2, 279D, 259B3, 279C2, 259D, 299D2 XHP 299D2, 299C