162-2220: VALVE CHECK
+ / - Hover over image to Zoom
Other Views

    162-2220: VALVE CHECK

    Part Number: 162-2220
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump Check Valve

    Description:

    • Check valves are important components of fuel injection pumps, which drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1
    • Height (mm): 25.4
    • Length (in): 3.75
    • Length (mm): 95.25
    • Width (mm): 69.85
    cold planers
    PM620, PM622

    wheel tractor-scraper
    621H, 623K

    engine - generator set
    C27, XQC1200 C13 XQ375 C13 XQ350 C175-16, XQC1600, C15

    track excavators
    336E, MH3295, 352F, 349FL, 390FL, 336EOEM, 336FOEM, 336EL, 390FMHOEM, 374FL, 352FXE, 390FOEM, 340FUHD, 336FL, 336ELH

    track type tractors
    D8T, D7R, D6TXL, D6TXWVP, D6TXLVP, D6TXW, D6TLGPVP, D6TLGPOEM, D7ELGP, D6RXL, D6TLGP, D7RXR, D6RLGP, D7RLGP, D6RIIIXW, D5NLGP, D6NXL, D6T2XL, D6RII, D6NLGP, D6RIII, D6T2LGP, D5NXL

    off-highway truck
    770G OEM 772G OEM

    articulated trucks
    730C2, 730C, 735B, 725C, 735C, 730CEJ, 740CEJ, 730C2EJ, 740DEJ, 745D, 730D, 740GC

    track-type tractor
    D6R III D6T LGP D5N D6T XL D6T XW D6T, D6T XW PAT D6R II D6R, D6T LGPPAT D6T XL PAT D6N, D7E, D8T, D7R XR D9T, D7R LGP D7E LGP

    petroleum products
    CX31-P600 CX35-C18I C175-16, C18, C15, CX31-C9I CX31-C18I CX35-P800 CX31-C13I

    track-type loader
    973

    brush cutters,industrial,other
    586C, 2864C

    7 to 9 liter
    C9.3B, C9, C9.3

    wheel tractor scrapers
    623H, 621K, 621H, 627K, 627H, 621HOEM

    motor grader
    160M 3 AWD 12M 2 140M 3 AWD 160M 2 160M 3 140M 3 12M 3 AWD 140M 2 12M 3

    wheel-type loader
    950H, 980K HLG 980K, 966K XE 966M XE 966H, 966M, 972H, 966G II 938H, 980H, 972M XE 980G II 962H, 972G II 938G II 966K, 962G II 950G II 972M

    engine - industrial
    C18, C9.3, C15, C13

    10 to 13 liter
    C18, C9.3, C15, C13

    motor graders
    12M3AWD, 140M3AWD, 140M3, 160M2, 160M2AWD, 140M2AWD, 12M3, 140M2, 160M3AWD, 12M2AWD, 160M3

    articulated dump truck
    730, 740 GC 730C2 EJ 740B, 740C 745C, 745 725C2, 730C, 735, 740

    compactors
    826K, 825K

    15 to 18 liter
    C18, C15

    wheel dozer
    834K, 824K

    off highway trucks
    772G, 793F, 770G, 770GOEM, 772GOEM

    wheel loaders
    980M, 982M, 966K, 972K, 966M, 972M, 962H, 988K, 980K, 966KXE, 972MXE, 966MXE, 980KOEM, 966GII, 980GII, 972GII, 950GII, 962GII

    excavator
    374F 349E L 336F XE 336E L 390F L 352F OEM 340F L UHD 336F, 349E L HVG 349E, 340F L LRE 336F L XE 336E LH 390F 336F L 349E L VG 349F LXE 340F, 352FMHPU 568 FM LL

    wheel dozers
    834K, 824K

    earthmoving compactor
    836K