• Home
  • 162-3294: 5" × 5" Shock-resistant Halogen Lights
162-3294: 5
+ / - Hover over image to Zoom
Other Views

    162-3294: 5" × 5" Shock-resistant Halogen Lights

    Part Number: 162-3294
    Brand: Cat
    Retrieving Price.....

    24 Volt Flood Beam Halogen Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Bulb P/N: 0, 351-9918
    • Connector Type: 0, Pigtail DT
    • Lens P/N: 0, 375-0352
    • Lens Pattern: 0, Flood Beam
    • Light Type: Halogen Work Lights, 0
    • Mounting Type: Vertical -- No mounting bracket, 0
    • Voltage: 0, 24