162-3906: Pump As-F Pr
+ / - Hover over image to Zoom
Other Views

    162-3906: Pump As-F Pr

    Part Number: 162-3906
    Brand: Cat
    Retrieving Price.....

    Fuel Priming Pump

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Fuel priming pumps remove air from fuel systems prior to starting engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 88.9
    • Length (mm): 414.02
    • Width (mm): 88.9
    meng
    3512C, 3516C, 3512B, 3508C, 3508, 3516E, 3516B, 3508B, 3512E, 3512, TH48-E80 3516, CX48-P2300 TH48-E70

    3500
    3512, 3508B, 3512B

    petr
    3512C, 3516C, 3512B, 3508C, 3508, 3516E, 3516B, 3508B, 3512E, 3512, TH48-E80 3516, CX48-P2300 TH48-E70

    ieng
    3508, 3508B, 3512B, 3512C, 3512, 3516B, 3516, 3512E, 3516C, 3508C

    epg
    3512B, 3508B, 3516, 3516B, 3512, 3516E, 3516C, 3508

    wtl
    994D