162-5611: Track Shoe
+ / - Hover over image to Zoom
Other Views

    162-5611: Track Shoe

    Part Number: 162-5611
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser, Trapezoidal)

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:
    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Center punched track shoes have a hole cut between the bolts to provide a place to relieve extrudable type packing material.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 1 3/8
    • Shoe Type: Double Grouser, Trapezoidal
    • Shoe Width (mm): 800
    • Track Pitch (mm): 317.5
    exc
    5130, 5130B