162-7264: Cable Assembly-Coaxial
+ / - Hover over image to Zoom
Other Views

    162-7264: Cable Assembly-Coaxial

    Part Number: 162-7264
    Brand: Cat
    Retrieving Price.....

    Cat® Coaxial Cable Assembly

    Description:
    High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat cable assemblies are available in varying lengths to connect the antenna to the radio on heavy-duty equipment.

    Attributes:
    Heavy duty coaxial cable assembly with an antenna plug and a straight threaded connector.

    Applications:
    Cat cable assemblies are used in the communication systems of heavy-duty equipment. Consult your owner's manual or contact your dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector: 1/2-20
    • Length (in): 137.8
    • Notes: Radio Connector to Antenna Connector
    • Thread Size (in): 1/2-20 UNF
    track-type tractor
    D6T

    forest products
    579D, 579C, 2484C, 2384C, 559D, 2384D, 559C, 2484D

    track type tractors
    D6T, D6TXW, D6TXL, D6TLGP

    articulated dump truck
    730, 740, 735 OEM 725, 735

    articulated trucks
    730, 735, 740