162-8756: Governor Control Assembly
+ / - Hover over image to Zoom
Other Views

    162-8756: Governor Control Assembly

    Part Number: 162-8756
    Brand: Cat
    Retrieving Price.....

    Governor Control

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Controls are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 4.6
    • Length (in): 29.9
    comb
    460, 465, 470

    whex
    M318, M320, M325B

    fp
    574, TK380, 550, TK381, 543, TK370, 539, 580, TK371, 570, 533

    teng
    3116

    it
    IT62G, IT38G, IT28G, IT28F, IT38F

    ttl
    953C, 963B 963C

    pipe
    561M

    ap
    AP-1055B, BG-260C, BG-2455C, AP-1050B, AP-1000B, BG-245C, BG-240C, AP-1050, AP-1000, AP-900B

    wtl
    938G, 950F II 960F, 950F, 928G, 938F, 962G, 950G

    comp
    CP-563C, CP-533D, CS-531D, CS-573C, CS-563D CP-533C, CS-563C CP-563, CB-634D, CS-533C, CS-583D, CS-583C, CS-573D, CP-563D, CS-531C, CS-533D, CB-634C, CS-563

    exc
    320B N 322B LN 322C, 325B L 322B L 322C FM 320B, 320B L 320B S 325B LN

    chal
    35, 55, 45

    meng
    3116, 3126

    ttt
    D5M D6M

    ieng
    3116, 3126

    wts
    613C II 613C

    mg
    120H NA 120H ES 135H, 120H, 135H NA

    wheel loaders
    950G, IT62G, 962G