162-9207: PUMP GP-VN
+ / - Hover over image to Zoom
Other Views

    162-9207: PUMP GP-VN

    Part Number: 162-9207
    Brand: Cat
    Retrieving Price.....

    Vane Pump Fixed Displacement

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7
    • Height (mm): 177.8
    • Length (in): 20
    • Length (mm): 508
    • Width (mm): 215.9
    We currently do not have any equipment model information for this part.