163-0364: Sleeve
+ / - Hover over image to Zoom
Other Views

    163-0364: Sleeve

    SKU:163-0364
    $1.00

    Sleeve

    Add to Requisition List

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Some mount assemblies use loose inner Sleeves that are available separately. These sleeves typically surround a central bolted joint.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Applications:
    Sleeves are a component of many types of isolation mounts.

    • Outside Diameter (mm): 57.2
    • Length (in): 6
    • Sleeve Length (in): 6.04
    • Mount Type: Sleeve
    • Inside Diameter (in): 1.5
    • Length (mm): 152.4
    • Outside Diameter (in): 2.25
    • Inside Diameter (mm): 38.1
    • Sleeve Length (mm): 153.3
    • Width (mm): 55.88
    • Height (in): 2.2
    • Height (mm): 55.88