163-0365: Sleeve
+ / - Hover over image to Zoom
Other Views

    163-0365: Sleeve

    Part Number: 163-0365
    Brand: Cat
    Retrieving Price.....

    Sleeve

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Some mount assemblies use loose inner Sleeves that are available separately. These sleeves typically surround a central bolted joint.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Applications:
    Sleeves are a component of many types of isolation mounts.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 1.5
    • Mount Type: Sleeve
    • Outside Diameter (in): 2.25
    • Sleeve Length (in): 6.94
    off-highway truck
    785C, 785D, 784C