163-0798: First Aid Kit
+ / - Hover over image to Zoom
Other Views

    163-0798: First Aid Kit

    Part Number: 163-0798
    Brand: Cat
    Retrieving Price.....

    Cat® Worksite First Aid Kit

    Description:
    Cat first aid kit is a collection of supplies and equipment that are used to give medical treatment. In the case of severe injury, first aid kits are not a replacement for professional medical treatment.

    Attributes:
    • Kit includes adhesive strips, an adhesive tape, alcohol swabs, ammonia inhalants, an instant cold pack, a combine pad, a roll of sterile cotton, a pair of nitrile gloves, a bottle of eye irrigate solution, oval eye pads and gauze pads
    • Water resistant three sided zipper opening nylon book style case

    Application:
    Cat first aid kit is used to give immediate medical treatment when injured or ill.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Notes: Adhesive Strips: 3/4 in x 3 in: 50 ct
      Adhesive Tape Roll: 1/2 in x 5 yd: 1 ct
      Alcohol Wipes: 10 ct
      Ammonia Inhalants: 3 ct
      Instant Cold Pack: 1 ct
      Combine Pad: 5 in x 9 in: 1 ct
      Sterile Cotton: 1/2 oz roll: 1 ct
      Disposable Gloves: 1 pair
      Eye Irrigate Solution: 1 oz bottle: 1 ct
      Eye Pads - oval: 1.75 in x 2.5 in: 2 ct
      Gauze Pads: 4 in: 2 ct
      Gauze Pads: 3 in: 4 ct
      First Aid Cream: 7/8 oz: 1 ct
      Sting Relief Pads: 3 ct
      Triangular Bandage: 1 ct
      Gauze Bandage: 2 in x 5 yd: 2 ct
      Scissors: 1 ct
      Tweezers: 1 ct
    • Overall Height (in): 4-3/4
    • Overall Height (mm): 120.65
    • Overall Length (in): 7-3/4
    • Overall Length (mm): 196.85
    • Overall Width (in): 3
    • Overall Width (mm): 76.2
    We currently do not have any equipment model information for this part.