163-0799: Large Worksite First Aid Kit (50-Person)
+ / - Hover over image to Zoom
Other Views

    163-0799: Large Worksite First Aid Kit (50-Person)

    Part Number: 163-0799
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Notes: Adhesive Strips: 3/4 in x 3 in: 100 ct
      Adhesive Tape Roll: 1/2 in x 5 yd: 1 ct
      Alcohol Wipes: 20 ct
      Ammonia Inhalants: 3 ct
      Instant Cold Pack: 1 ct
      Combine Pad: 5 in x 9 in: 1 ct
      Sterile Cotton: 1/2 oz roll: 1 ct
      Disposable Gloves: 2 pair
      Eye Irrigate Solution: 1 oz bottle: 1 ct
      Eye Pads: oval: 1.75 in x 2.5 in: 4 ct
      Gauze Pads: 4 in: 4 ct
      Gauze Pads: 3 in: 8 ct
      First Aid Cream: 7/8 oz: 2 ct
      Sting Relief Pads: 3 ct
      Triangular Bandage: 1 ct
      Gauze Bandage: 2 in x 5 yd: 2 ct
      Gauze Bandage: 4 in x 5 yd: 1
      Elastic Bandage: 2 in: 1
      Scissors: 1 ct
      Tweezers: 1 ct
    We currently do not have any equipment model information for this part.