163-1876: Indicator LED
+ / - Hover over image to Zoom
Other Views

    163-1876: Indicator LED

    Part Number: 163-1876
    Brand: Cat
    Retrieving Price.....

    24-Volt Red LED Indicator Bulb

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.
    Attributes:
    • Red LED bulb
    • T-3 1/4 bulb size
    • 24V
    • Wedge base
    • W-2 base size
    • Single/diffuser bulb
    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines
    • Will not work with diagnostic drivers

    UNITS:
    • US
    • Metric
    • Bulb Size: T-3 1/4
    • Description: Single/Diffuser LED
    • Lens Color: Red
    • Light Type: LED Bulbs
    • Mounting Type: Wedge -- W-2
    • MSCD: 2500
    • Polarity: Bi-Polar
    • Voltage (volts): 24
    com
    825H, 826H, 816F II 815F II 836H, 836G

    petr
    TH48-E70 TH31-E61 TH35-E81 TH48-E80

    ieng
    SPF343C

    wtt
    824H, 834H, 834G, 814F II 854K, 844H, 824G II

    uat
    AD55

    oht
    775D, 785B, 793C, 777D, 773D, 776D, 789D, 769D, 789C, 784C, 773E, 785D, 797, 771D, 785C, 789, 797B, 775E, 785, 793D, 789B

    wtl
    988H, 993K, 990H, 994H, 988K, 992K, 988G, 994F