163-1878: Indicator LED
+ / - Hover over image to Zoom
Other Views

    163-1878: Indicator LED

    Part Number: 163-1878
    Brand: Cat
    Retrieving Price.....

    24-Volt Yellow LED Indicator Bulb

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.
    Attributes:
    • Yellow LED bulb
    • T-3 1/4 bulb size
    • 24V
    • Wedge base
    • W-2 base size
    • 7-Cluster bulb
    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines
    • Will not work with diagnostic drivers

    UNITS:
    • US
    • Metric
    • Bulb Size: T-3 1/4
    • Description: 7-Cluster LED
    • Lens Color: Amber
    • Light Type: LED Bulbs
    • Mounting Type: Wedge -- W-2
    • MSCD: 2000
    • Polarity: Bi-Polar
    • Voltage (volts): 24
    com
    825H, 836H, 815F II 816F II 826H

    wtt
    834H, 814F II 824H, 844H, 854K

    uat
    AD55

    oht
    773E, 785, 775D, 785D, 773D, 789B, 793C, 793D, 771D, 789D, 777D, 785C, MT4400D AC 769D, 797, 784C, 775E, 789, 794 AC 797B, 776D, 789C, 785B

    wtl
    988K, 994F, 988H, 988G, 990H, 992K