163-1879: Indicator LED
+ / - Hover over image to Zoom
Other Views

    163-1879: Indicator LED

    Part Number: 163-1879
    Brand: Cat
    Retrieving Price.....

    24-Volt Green LED Indicator Bulb

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.
    Attributes:
    • Green LED bulb
    • T-3 1/4 bulb size
    • 24V
    • Wedge base
    • W-2 base size
    • Single/diffuser bulb
    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines
    • Will not work with diagnostic drivers

    UNITS:
    • US
    • Metric
    • Bulb Size: T-3 1/4
    • Description: Single/Diffuser LED
    • Lens Color: Green
    • Light Type: LED Bulbs
    • Mounting Type: Wedge -- W-2
    • MSCD: 2000
    • Polarity: Bi-Polar
    • Voltage (volts): 24
    com
    836H

    meng
    3606, 3616, 3612, 3608, 3618

    ieng
    G3616, G3606, G3612, G3608, G3606B

    wtt
    834H

    uat
    AD55

    oht
    773E, 775E, 785C, 773D, 793C, 771D, 776D, 785, 777D, 775D, 785B, 769D, 789B, MT4400D AC 789, 784C, 789C, 789D, 785D, 794 AC 797, 793D, 797B

    wtl
    988H