163-1882: Indicator LED
+ / - Hover over image to Zoom
Other Views

    163-1882: Indicator LED

    Part Number: 163-1882
    Brand: Cat
    Retrieving Price.....

    24-Volt Red LED Indicator Bulb

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.
    Attributes:
    • Red LED bulb
    • T-3 1/4 bulb size
    • 24V
    • Bayonet base
    • A-1 base size
    • Single/diffuser bulb
    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines
    • Will not work with diagnostic drivers

    UNITS:
    • US
    • Metric
    • Bulb Size: T-3 1/4
    • Description: Single/Diffuser LED
    • Lens Color: Red
    • Light Type: LED Bulbs
    • Mounting Type: Bayonet -- A-1
    • MSCD: 2500
    • Polarity: Bi-Polar
    exc
    320D FM

    meng
    3512C, C280-12, C175-16, C280-16, 3516C, C280-8, C280-6

    com
    816F, 836G, 825G II 826G II 815F

    petr
    C175-16

    wtt
    834G, 844, 814F, 824G II

    oht
    793F CMD 777G, 777F, 793F

    wtl
    988G, 990 II 993K