163-1883: Indicator LED
+ / - Hover over image to Zoom
Other Views

    163-1883: Indicator LED

    Part Number: 163-1883
    Brand: Cat
    Retrieving Price.....

    24-Volt Yellow LED Indicator Bulb

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.
    Attributes:
    • Yellow LED bulb
    • T-3 1/4 bulb size
    • 24V
    • Bayonet base
    • A-1 base size
    • 7-cluster bulb
    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines
    • Will not work with diagnostic drivers

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bulb Size: T-3 1/4
    • Description: 7-Cluster LED
    • Lens Color: Amber
    • Light Type: LED Bulbs
    • Mounting Type: Bayonet -- A-1
    • MSCD: 2000
    • Polarity: Bi-Polar
    • Voltage (volts): 24
    3500
    G3516H

    marine products
    3516C, C280-8, C280-16, C175-16, 3512C, C280-12, C280-6

    wheel-type loader
    988G, 994F, 990 II 993K, 992K

    wheel dozer
    814F, 854K, 844, 824G II 834G

    petroleum products
    TH48-E70 C175-16, TH55, 3516C, C280-12, TH55-E70

    off highway trucks
    777G, 777GOEM

    engine - industrial
    G3612, G3608, G3304B, G3606B G3616, C175-16, G3606, G3306B

    excavator
    5110B

    earthmoving compactor
    826G II 816F, 836G, 825G II 815F

    off-highway truck
    777G, 795F XQ 793D, 775G OEM 793F CMD 775G, 797, 795F AC 797F, 794 AC 793C, 773G OEM 773G LRC 773G, 793F, 793F XQ 797B, 793F AC 793F OEM 775G LRC