163-1885: LED Bulbs
+ / - Hover over image to Zoom
Other Views

    163-1885: LED Bulbs

    Part Number: 163-1885
    Brand: Cat
    Retrieving Price.....

    24 Volt Blue Single/Diffuser LED Bulb

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bulb Size: T-3 1/4
    • Description: Single/Diffuser LED
    • Lens Color: Blue
    • Light Type: LED Bulbs
    • Mounting Type: Bayonet -- A-1
    • MSCD: 150
    • Polarity: Bi-Polar
    • Voltage (volts): 24
    We currently do not have any equipment model information for this part.