163-2437: LIFTER AS-VA
+ / - Hover over image to Zoom
Other Views

    163-2437: LIFTER AS-VA

    Part Number: 163-2437
    Brand: Cat
    Retrieving Price.....

    Valve Lifter

    Description:

    • Valve lifters follow camshaft lobes in engines and open and close intake and exhaust valves

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 1.2
    • Height (mm): 30.38
    • Length (in): 5.2
    • Length (mm): 132.21
    • Width (mm): 30.38
    track-type tractor
    D7R XR D6R II D6R III D6T, D7R, D6R, D7R LGP

    wheel tractor-scraper
    637G, 637D

    wheeled excavator
    M330D

    motor grader
    14L 160M, 140M 2 140M

    engine - machine
    C-9, C9

    track-type loader
    973C, 973D

    petroleum products
    C9

    forest products
    532, 521, 552, 551, 511, 522, 2390

    engine - industrial
    C-9, C9

    excavator
    330D MH 330C LN 336D L 336D, 330C L 330D, 340D L 336D LN 330C, 330D L

    engine - truck
    C-9, C9

    challenger
    MT765, MT755, MTC735, MTC765, MT735, MTC755, MT745, MTC745