163-2445: SHAFT AS-RKR
+ / - Hover over image to Zoom
Other Views

    163-2445: SHAFT AS-RKR

    Part Number: 163-2445
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Shaft

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Shafts are important components of rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 27.94
    • Length (mm): 800.1
    • Width (mm): 27.94
    com
    816F II 815F II

    whex
    M330D

    emp
    MD5075

    teng
    C9, C-9

    fp
    TK751, TK711, 586C, 522B, TK752, TK732, 541, TK721, 552 2 521, 2590, TK741, 2391, 2491, 522, 2290, TK722, 552, 551, 532, 511, 2390, 521B, 541 2

    emac
    C-9

    track loaders
    973C

    ttl
    973D, 973C

    track excavators
    336D2, 336D2L, 336D2GC

    track type tractors
    D6R2LGP, D6R2XL

    exc
    336D L 336D2 L 330D L 330C LN 336D LN 336D, 330D LN 330C, 330D, 330C FM 330D FM 330C L 336D2 L XE 330D MH 336D2, 340D L 340D2 L 330C MH 336D2 LXE 336D2 GC 336D2 XE

    chal
    MT735, MT745, MT755, MTC755, MT765, MTC745, MTC735, MTC765

    meng
    C9, C7

    petr
    TH31-E61 C9, CX31-C9I TH31-C9P CX31-P600 TH31-C9I

    ttt
    D6R XL D6R II D7R XR D6R, D6T, D6R III D7R LGP D6R LGP D7R, D6R STD

    ieng
    C-9, C9

    wts
    637D, 627G, 637G, 637E

    wtt
    814F II

    mg
    140M 2 140M, 160M, 12H, 14L 160M 2