163-2447: ARM AS-V ROC
+ / - Hover over image to Zoom
Other Views

    163-2447: ARM AS-V ROC

    Part Number: 163-2447
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Rocker Arm Assembly
    UNITS:
    • US
    • Metric
    • Height (in): 2.6
    • Length (in): 6.1
    com
    815F II 816F II

    whex
    M330D

    emp
    MD5075

    fp
    TK721, TK722, 552 2 586C, 2390, 532, 511, 521, 522, TK741, TK711, 552, 2290, 2391, 551, TK752, 2590, 541, TK732, 521B, 2491, 541 2 522B, TK751

    teng
    C9, CX31-C9I C7, TH31-E61 C-9, CX31-P600 TH31-C9I TH31-C9P

    emac
    C-9

    ttl
    973C, 973D

    chal
    MT735, MTC765, MT765, MT745, MTC755, MT755, MTC745, MTC735

    exc
    330C L 336D2 L 336D, 336D2, 330D, 336D2 XE 336D L 340D2 L 330D L 330D LN 330C LN 330C, 330D FM 330C FM 336D2 L XE 330C MH 330D MH 336D2 GC 340D L 336D LN 336D2 LXE

    meng
    C9, CX31-C9I C7, TH31-E61 C-9, CX31-P600 TH31-C9I TH31-C9P

    petr
    C9, CX31-C9I C7, TH31-E61 C-9, CX31-P600 TH31-C9I TH31-C9P

    ttt
    D6T, D6R II D6R III D6R, D6R LGP D7R, D6R STD D7R XR D7R LGP D6R XL

    ieng
    C9, CX31-C9I C7, TH31-E61 C-9, CX31-P600 TH31-C9I TH31-C9P

    wts
    637D, 637G, 627G, 637E

    wtt
    814F II

    mg
    160M, 12H, 140M, 14L 160M 2 140M 2