163-2592: DRIVE GP
+ / - Hover over image to Zoom
Other Views

    163-2592: DRIVE GP

    Part Number: 163-2592
    Brand: Cat
    Retrieving Price.....

    Fan Drive

    Description:

    • Fan drives are important components of radiators, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 22.5
    • Height (mm): 571.5
    • Length (in): 21.5
    • Length (mm): 546.1
    • Width (mm): 469.9
    oem solutions
    CAT WDS

    wheel-type loader
    994H, 994D, 994F

    petroleum products
    3512E

    engine - industrial
    3516B

    off-highway truck
    793C, 789D, 785C, 785D, 785G, 784C, MT4400D AC 789C