163-4147: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    163-4147: ROLLER GP

    Part Number: 163-4147
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 7.68
    • Flange Diameter (mm): 195
    • Flange Type: Single Flange
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    • Tread Diameter (in): 6.3
    • Tread Diameter (mm): 160
    oem solutions
    OEMS

    excavator
    325B LN 330D, 325C, 325C L 320B L 325B L 322C, 330D L 325B, 345D, 330C, 322C FM 325C FM